Letzte Aktualisierung: July 25 2024 23:36:47.

AK LIDA 48
Scanning head for LIDA incremental exposed linear encoder

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK LIDA 48
Scanning head for LIDA incremental exposed linear encoder
Signal period: 20.000 µm
Reference mark: active
Output signal: sinusoidal voltage
signals (1 Vpp)
Cutoff frequency (-3 dB): 360.00 kHz
Power supply: 5 V (+-5 %)
Limit switch: active high
Cable type: PUR Ø 3.7 mm
Cable length: 2.00 m
Electrical connection: D-sub connector 45°,
metal housing, 2-row,
with locking screws,
male, 9-pin
Pin configuration: D375382
Fastening type: mounting bracket,
aligned to scale
Identnumber
Identnumber
363956-03
Signal period
Signal period
20.000 µm
Reference mark
Reference mark
active
Output signal
Output signal
sinusoidal voltage signals (1 Vpp)
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
360.00 kHz
Power supply
Power supply
5 V (+-5 %)
Limit switch
Limit switch
active high
Cable type
Cable type
PUR Ø 3.7 mm
Cable length
Cable length
2.00 m
Electrical connection
Electrical connection
D-sub connector 45°, metal housing, 2-row, with locking screws, male, 9-pin
Pin configuration
Pin configuration
D375382
Fastening type
Fastening type
mounting bracket, aligned to scale
Downloads / CAD / Mounting / Documentation