Letzte Aktualisierung: March 09 2025 23:31:38.
Adapter connector
metal cube to which an M23 flange socket is screwed on both sides
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
Adapter connector
metal cube to which an M23 flange socket is screwed on both sides
Encoder side: Flange socket with
coupling ring M23,
female, 12-pin
Pin configuration: D294999
Side of subsequent Flange socket with
electronic: coupling ring M23, male,
9-pin
Pin configuration 2: D295051
Adapter function: interface conversion from
1 Vpp to 11 µApp
metal cube to which an M23 flange socket is screwed on both sides
Encoder side: Flange socket with
coupling ring M23,
female, 12-pin
Pin configuration: D294999
Side of subsequent Flange socket with
electronic: coupling ring M23, male,
9-pin
Pin configuration 2: D295051
Adapter function: interface conversion from
1 Vpp to 11 µApp
ID number
ID number
364914-01
Encoder side
Encoder side
Flange socket with coupling ring M23, female, 12-pin
Pin configuration
Pin configuration
D294999
Side of subsequent Flange socket with
electronic
electronic
coupling ring M23, male, 9-pin
Pin configuration 2
Pin configuration 2
D295051
Adapter function
Adapter function
interface conversion from 1 Vpp to 11 µApp