Letzte Aktualisierung: August 14 2024 23:32:01.

ERP 880
Incremental modular angle encoder with interferential scanning without integral
bearing

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
ERP 880
Incremental modular angle encoder with interferential scanning without integral
bearing
Number of signal periods: 180000
Number of scanning four, signals taken out
fields: separately
Accuracy (arithm. mean):± 0.3''
Output signal: sinusoidal voltage signals
(1 Vpp)
Cutoff frequency (-3 dB): 800.00 kHz
Reference mark: analog
Power supply: 5 V (+-10 %)
Flange version: Base plate for four
scanning positions
Shaft: Hollow through shaft,
diameter 51.2mm
Degree of protection for housing: not protected
Operating temperature: 0/+50 °C
Electrical connection: Bent plug connector,
double-row with tray,
12-pin
Pin configuration: D340854
Connecting direction: tangential
Cable type: w/o cable
Identnumber
Identnumber
366714-02
Number of signal periods
Number of signal periods
180000
Number of scanning four, signals taken out
fields
fields
separately
Accuracy (arithm. mean)
Accuracy (arithm. mean)
± 0.3''
Output signal
Output signal
sinusoidal voltage signals (1 Vpp)
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
800.00 kHz
Reference mark
Reference mark
analog
Power supply
Power supply
5 V (+-10 %)
Flange version
Flange version
Base plate for four scanning positions
Shaft
Shaft
Hollow through shaft, diameter 51.2mm
Degree of protection for housing
Degree of protection for housing
not protected
Operating temperature
Operating temperature
0/+50 °C
Electrical connection
Electrical connection
Bent plug connector, double-row with tray, 12-pin
Pin configuration
Pin configuration
D340854
Connecting direction
Connecting direction
tangential
Cable type
Cable type
w/o cable
Downloads / CAD / Mounting / Documentation