Letzte Aktualisierung: July 23 2024 23:31:58.

APE 428
Interpolation and digitizing electronics; for encoders with 1-VPP signals

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
APE 428
Interpolation and digitizing electronics; for encoders with 1-VPP signals
Output signal: Square-wave signals, TTL
levels with 25-fold
interpolation
Electrical connection 2: Connector M23, female,
12-pin
Electrical connection 3: APE box, connector 12-pin
Max. scanning frequency: 50.00 kHz
Reference mark: 90°
Fault detection signal: for disturbance Ua1/Ua2
high-impedance
Reversal hysteresis: with
Power supply: 5V+-5%
Limit switch:
Cable type: PUR Ø 4.5 mm
Cable length: 0.20 m
Pin configuration: D341818
Identnumber
Identnumber
366772-01
Output signal
Output signal
Square-wave signals, TTL levels with 25-fold interpolation
Electrical connection 2
Electrical connection 2
Connector M23, female, 12-pin
Electrical connection 3
Electrical connection 3
APE box, connector 12-pin
Max. scanning frequency
Max. scanning frequency
50.00 kHz
Reference mark
Reference mark
90°
Fault detection signal
Fault detection signal
for disturbance Ua1/Ua2 high-impedance
Reversal hysteresis
Reversal hysteresis
with
Power supply
Power supply
5V+-5%
Limit switch
Limit switch
Cable type
Cable type
PUR Ø 4.5 mm
Cable length
Cable length
0.20 m
Pin configuration
Pin configuration
D341818