Letzte Aktualisierung: October 03 2024 23:35:12.

ERN 1020 incremental encoder in stainless steel
With sealing ring

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
ERN 1020 incremental encoder in stainless steel
With sealing ring
Line counts: 1000
Power suppley: 5V Output signals: +5V TTL
Hollow shaft: 0,25 inch (6,35mm)
Protection class: IP66
Electrical connection: cable radial 1m, without
connector
Operating temperature: -10° to +70° C
Identnumber
Identnumber
366853-03
Line counts
Line counts
1000
Power suppley
Power suppley
5V Output signals: +5V TTL
Hollow shaft
Hollow shaft
0,25 inch (6,35mm)
Protection class
Protection class
IP66
Electrical connection
Electrical connection
cable radial 1m, without connector
Operating temperature
Operating temperature
-10° to +70° C
 
Successor product
Identnumber
Identnumber
534910-03