Letzte Aktualisierung: July 25 2024 23:36:47.

MT 2581
Incremental length gauge HEIDENHAIN-METRO

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
MT 2581
Incremental length gauge HEIDENHAIN-METRO
Plunger actuation: extended by spring force
Measuring length: 25 mm
Type of guide: ball-bush guide
Reference mark position:1.7 mm
Accuracy grade: 0.2 µm
Electrical connection: Connector M23, male,
12-pin
Pin configuration: D294999
Cable type: PUR Ø 4.5 mm
Cable length: 1.50 m
Output signal: sinusoidal voltage signals
(1 Vpp)
Grating period: 4.000 µm
Power supply: 5V+-5%
Degree of protection: IP50 (EN60529)
Operating temperature: +10/+40 °C
Company identification: Mahr
Identnumber
Identnumber
367138-01
Plunger actuation
Plunger actuation
extended by spring force
Measuring length
Measuring length
25 mm
Type of guide
Type of guide
ball-bush guide
Reference mark position
Reference mark position
1.7 mm
Accuracy grade
Accuracy grade
0.2 µm
Electrical connection
Electrical connection
Connector M23, male, 12-pin
Pin configuration
Pin configuration
D294999
Cable type
Cable type
PUR Ø 4.5 mm
Cable length
Cable length
1.50 m
Output signal
Output signal
sinusoidal voltage signals (1 Vpp)
Grating period
Grating period
4.000 µm
Power supply
Power supply
5V+-5%
Degree of protection
Degree of protection
IP50 (EN60529)
Operating temperature
Operating temperature
+10/+40 °C
Company identification
Company identification
Mahr
SCIP ID
SCIP ID
5c8958c5-3722-4296-94e7-9899ab224b1d
Downloads / CAD / Mounting / Documentation