Letzte Aktualisierung: October 10 2024 23:35:11.

LC 182
Absolute sealed linear encoder with large cross section for absolute position ca
pture with EnDat interface

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
LC 182
Absolute sealed linear encoder with large cross section for absolute position ca
pture with EnDat interface
Measuring length: 1040 mm
Accuracy grade: 5.0 µm
Grating period: 20.000 µm
Identnumber
Identnumber
368563-81
Measuring length
Measuring length
1040 mm
Accuracy grade
Accuracy grade
5.0 µm
Grating period
Grating period
20.000 µm
Downloads / CAD / Mounting / Documentation