Letzte Aktualisierung: July 21 2024 23:32:53.

AK LIDA 48
Scanning head for LIDA incremental exposed linear encoder

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK LIDA 48
Scanning head for LIDA incremental exposed linear encoder
Signal period: 20.000 µm
Reference mark: active
Output signal: sinusoidal voltage
signals (1 Vpp)
Cutoff frequency (-3 dB): 360.00 kHz
Power supply: 5 V (+-5 %)
Limit switch: active high
Cable type: PUR Ø 3.7 mm
Cable length: 0.50 m
Electrical connection: Coupling M23, male,
12-pin
Pin configuration: D549380
Identnumber
Identnumber
369428-03
Signal period
Signal period
20.000 µm
Reference mark
Reference mark
active
Output signal
Output signal
sinusoidal voltage signals (1 Vpp)
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
360.00 kHz
Power supply
Power supply
5 V (+-5 %)
Limit switch
Limit switch
active high
Cable type
Cable type
PUR Ø 3.7 mm
Cable length
Cable length
0.50 m
Electrical connection
Electrical connection
Coupling M23, male, 12-pin
Pin configuration
Pin configuration
D549380
SCIP ID
SCIP ID
d4a22f94-99f5-41a2-8ede-bc5fdc3c2c30
Downloads / CAD / Mounting / Documentation
Successor product
Identnumber
Identnumber
1116321-08