Letzte Aktualisierung: August 29 2024 23:37:01.

AK LIDA 47
Scanning head for LIDA incremental exposed linear encoder

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK LIDA 47
Scanning head for LIDA incremental exposed linear encoder
Signal period: 20.000µm
Reference mark: active
Output signal: Square-wave signals, TTL
levels with 5-fold
interpolation
Max. scanning frequency: 200.00 kHz
Reference pulse width: 90°
Fault detection signal: for disturbance LOW
Reversal hysteresis: without
Identnumber
Identnumber
369429-05
Signal period
Signal period
20.000µm
Reference mark
Reference mark
active
Output signal
Output signal
Square-wave signals, TTL levels with 5-fold interpolation
Max. scanning frequency
Max. scanning frequency
200.00 kHz
Reference pulse width
Reference pulse width
90°
Fault detection signal
Fault detection signal
for disturbance LOW
Reversal hysteresis
Reversal hysteresis
without
Downloads / CAD / Mounting / Documentation