Letzte Aktualisierung: July 23 2024 23:31:58.

AK LIDA 47
Scanning head for LIDA incremental exposed linear encoder

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK LIDA 47
Scanning head for LIDA incremental exposed linear encoder
Signal period: 20.000µm
Reference mark: active
Output signal: Square-wave signals, TTL
levels with 10-fold
interpolation
Max. scanning frequency: 100.00 kHz
Reference pulse width: 90°
Fault detection signal: for disturbance Ua1/Ua2
high-impedance
Reversal hysteresis: without
Power supply: 5 V (+-5 %)
Limit switch: active high
Cable type: PUR Ø 3.7 mm
Cable length: 1.50 m
Electrical connection: D-sub connector, 2-row,
with locking screws,
with integrated
electronics, coated,
male, 15-pin
Pin configuration: D350261
Fastening type: Screw-on type
Identnumber
Identnumber
369429-17
Signal period
Signal period
20.000µm
Reference mark
Reference mark
active
Output signal
Output signal
Square-wave signals, TTL levels with 10-fold interpolation
Max. scanning frequency
Max. scanning frequency
100.00 kHz
Reference pulse width
Reference pulse width
90°
Fault detection signal
Fault detection signal
for disturbance Ua1/Ua2 high-impedance
Reversal hysteresis
Reversal hysteresis
without
Power supply
Power supply
5 V (+-5 %)
Limit switch
Limit switch
active high
Cable type
Cable type
PUR Ø 3.7 mm
Cable length
Cable length
1.50 m
Electrical connection
Electrical connection
D-sub connector, 2-row, with locking screws, with integrated electronics, coated, male, 15-pin
Pin configuration
Pin configuration
D350261
Fastening type
Fastening type
Screw-on type
Downloads / CAD / Mounting / Documentation