Letzte Aktualisierung: July 25 2024 23:36:47.

AK LIDA 47
Scanning head for LIDA incremental exposed linear encoder

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK LIDA 47
Scanning head for LIDA incremental exposed linear encoder
Signal period: 20.000µm
Reference mark: active
Output signal: Square-wave signals, TTL
levels with 10-fold
interpolation
Max. scanning frequency: 50.00 kHz
Reference pulse width: 90°
Fault detection signal: for disturbance Ua1/Ua2
high-impedance
Identnumber
Identnumber
369429-19
Signal period
Signal period
20.000µm
Reference mark
Reference mark
active
Output signal
Output signal
Square-wave signals, TTL levels with 10-fold interpolation
Max. scanning frequency
Max. scanning frequency
50.00 kHz
Reference pulse width
Reference pulse width
90°
Fault detection signal
Fault detection signal
for disturbance Ua1/Ua2 high-impedance
Downloads / CAD / Mounting / Documentation
Successor product
Identnumber
Identnumber
636872-19