Letzte Aktualisierung: July 24 2024 23:34:26.

AK LIDA 47
Scanning head for LIDA incremental exposed linear encoder

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK LIDA 47
Scanning head for LIDA incremental exposed linear encoder
Grating period: 20 um
Coefficient of thermal expansion: ~8ppm/K
Reference mark: Active
Output signal: Square-wave signals, TTL
level with 10-fold inter-
polation
Max. scanning frequency: 100 kHz
Reference pulse width: 90°
Fault detection signal: In the event of fault:
Ua1/Ua2 low
Hysteresis: Without
Power supply: 5V +/-5%
Limit switch: Active high
Cable: PUR 3,7 mm, flexible
Cable length: 1,63 m
Eelctr. connection: D-Sub Connector (male),
15 pin, 2-row with
integrated electronics
Pin layout: D350261
Mounting: with screws
Special features, scanning head with glas-cover
Identnumber
Identnumber
369552-02
Grating period
Grating period
20 um
Coefficient of thermal expansion
Coefficient of thermal expansion
~8ppm/K
Reference mark
Reference mark
Active
Output signal
Output signal
Square-wave signals, TTL level with 10-fold inter- polation
Max. scanning frequency
Max. scanning frequency
100 kHz
Reference pulse width
Reference pulse width
90°
Fault detection signal
Fault detection signal
In the event of fault: Ua1/Ua2 low
Hysteresis
Hysteresis
Without
Power supply
Power supply
5V +/-5%
Limit switch
Limit switch
Active high
Cable
Cable
PUR 3,7 mm, flexible
Cable length
Cable length
1,63 m
Eelctr. connection
Eelctr. connection
D-Sub Connector (male), 15 pin, 2-row with integrated electronics
Pin layout
Pin layout
D350261
Mounting
Mounting
with screws
Special features, scanning head with glas-cover