Letzte Aktualisierung: August 08 2024 23:32:41.

APE 379
Interpolation and digitizing electronics; for encoders with 1-VPP signals

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
APE 379
Interpolation and digitizing electronics; for encoders with 1-VPP signals
Output signal: Square-wave signals, TTL
levels with 10-fold
interpolation
Electrical connection 2: no specified value
Electrical connection 3: no specified value
Max. scanning frequency: 100.00 kHz
Reference mark: 270°
Fault detection signal: for disturbance LOW
Reversal hysteresis: without
Power supply: 5V+-5%
Limit switch: led through
Cable type: w/o cable
Pin configuration: D366313
Special characteristics,
interface electronics: Collective package
Identnumber
Identnumber
370238-01
Output signal
Output signal
Square-wave signals, TTL levels with 10-fold interpolation
Electrical connection 2
Electrical connection 2
no specified value
Electrical connection 3
Electrical connection 3
no specified value
Max. scanning frequency
Max. scanning frequency
100.00 kHz
Reference mark
Reference mark
270°
Fault detection signal
Fault detection signal
for disturbance LOW
Reversal hysteresis
Reversal hysteresis
without
Power supply
Power supply
5V+-5%
Limit switch
Limit switch
led through
Cable type
Cable type
w/o cable
Pin configuration
Pin configuration
D366313
Special characteristics,
interface electronics
interface electronics
Collective package