Letzte Aktualisierung: August 08 2024 23:32:41.

APE 391M
Interpolation electronics with Mitsubishi

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
APE 391M
Interpolation electronics with Mitsubishi
Data interface: Mitsubishi interface
El. connection input: connector, female 12-pin
El. connection output: D-sub connector male,
15-pin, 2-row
with integrated
electronics
Max. scanning frequency: 400 kHz
Subdivision: 4096-fold
Code: Dual
Encoder ID: C0 (incremental encoders
with one reference mark
(non binary)
Monitoring: Signal amplitude
Power supply: 5V (+/- 5%)
Cable: PUR dia. 4,5 mm, flexible
Cable length: 1,00 m
Pin layout: D377361
Special features, APE: for Linecount 1200
Identnumber
Identnumber
370820-03
Data interface
Data interface
Mitsubishi interface
El. connection input
El. connection input
connector, female 12-pin
El. connection output
El. connection output
D-sub connector male, 15-pin, 2-row with integrated electronics
Max. scanning frequency
Max. scanning frequency
400 kHz
Subdivision
Subdivision
4096-fold
Code
Code
Dual
Encoder ID
Encoder ID
C0 (incremental encoders with one reference mark (non binary)
Monitoring
Monitoring
Signal amplitude
Power supply
Power supply
5V (+/- 5%)
Cable
Cable
PUR dia. 4,5 mm, flexible
Cable length
Cable length
1,00 m
Pin layout
Pin layout
D377361
Special features, APE
Special features, APE
for Linecount 1200
SCIP ID
SCIP ID
b95795e8-9b8e-42fb-bd42-df81ec08e20b
Downloads / CAD / Mounting / Documentation