Letzte Aktualisierung: August 07 2024 23:36:54.

APE 391M
Interpolation electronics with Mitsubishi interface for encoders with 1Vpp inter
face

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
APE 391M
Interpolation electronics with Mitsubishi interface for encoders with 1Vpp inter
face
Data interface: Mitsubishi interface
El. connection input: connector, female 12-pin
El. connection output: D-sub connector male,
15-pin, 2-row
with integrated
electronics
Max. scanning frequency: 400 kHz
Subdivision: 4096-fold
Code: Dual
Monitoring: Signal amplitude
Power supply: 5V (+/- 5%)
Cable: PUR dia. 4,5 mm,
Cable length: 1,0 m
Pin layout: D377361
EncoderID: Incremental linear
encoder with one
reference mark (non
binary)
Special features, APE: None
Identnumber
Identnumber
370820-08
Data interface
Data interface
Mitsubishi interface
El. connection input
El. connection input
connector, female 12-pin
El. connection output
El. connection output
D-sub connector male, 15-pin, 2-row with integrated electronics
Max. scanning frequency
Max. scanning frequency
400 kHz
Subdivision
Subdivision
4096-fold
Code
Code
Dual
Monitoring
Monitoring
Signal amplitude
Power supply
Power supply
5V (+/- 5%)
Cable
Cable
PUR dia. 4,5 mm,
Cable length
Cable length
1,0 m
Pin layout
Pin layout
D377361
EncoderID
EncoderID
Incremental linear encoder with one reference mark (non binary)
Special features, APE
Special features, APE
None
SCIP ID
SCIP ID
006ce390-3487-4cc5-add0-9eff88d6430a
Downloads / CAD / Mounting / Documentation