Letzte Aktualisierung: July 25 2024 23:36:47.

Interpolation electronics with Mitsubishi
interface for encoders with 1 Vpp interface

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Interpolation electronics with Mitsubishi
interface for encoders with 1 Vpp interface
Data interface: Mitsubishi interface
Encoder ID: Incremental rotary
encoder with single
ref.-mark
Line count: 2048
El. connection input: D-sub coupling female,
15-pin, 2-row
El. connection output: D-sub connector male,
15-pin, 2-row
with integrated
electronics
Max. scanning frequency: 400 kHz
Subdivision: 4096-fold
Code: Dual
Fault detection signal: Monitoring signal
amplitude
Power supply: 5V (+/- 5%)
Limit switch: None
Cable: PUR dia. 4.5 mm
Cable length: 0.10 m
Pin layout: D377361
Special features, APE: None
Identnumber
Identnumber
370820-15
Data interface
Data interface
Mitsubishi interface
Encoder ID
Encoder ID
Incremental rotary encoder with single ref.-mark
Line count
Line count
2048
El. connection input
El. connection input
D-sub coupling female, 15-pin, 2-row
El. connection output
El. connection output
D-sub connector male, 15-pin, 2-row with integrated electronics
Max. scanning frequency
Max. scanning frequency
400 kHz
Subdivision
Subdivision
4096-fold
Code
Code
Dual
Fault detection signal
Fault detection signal
Monitoring signal amplitude
Power supply
Power supply
5V (+/- 5%)
Limit switch
Limit switch
None
Cable
Cable
PUR dia. 4.5 mm
Cable length
Cable length
0.10 m
Pin layout
Pin layout
D377361
Special features, APE
Special features, APE
None
Downloads / CAD / Mounting / Documentation
Successor product
Identnumber
Identnumber
625482-15