Letzte Aktualisierung: July 25 2024 23:36:47.

LIF 181V
Incremental exposed linear encoder for vacuum applications up to 10-7 mbar

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
LIF 181V
Incremental exposed linear encoder for vacuum applications up to 10-7 mbar
signal period: 4 µm
Coefficient of thermal expansion: ~8 ppm/K
Accuracy grade: +/- 3 µm
Measuring length: 30 mm
Reference-mark position 15 mm
Additional reference marks: None
Mounting: With clamps
Output signals: Sinusoidal voltage
signals (1Vpp)
Cutoff frequency -3dB>=: 300 kHz
Power supply: 5V (+/-5%)
Cable (in vacuum): Polytetrafluoroethylene
(PTFE) schielding with
silver-coated
copper braiding
Electrical connection 2,5 m cable to vacuum
(in vacuum) outlet with D-Sub
Connector
(outside vacuum): 0,5 m cable to D-sub-
connector male, 15-pin,
2-row with integrated
electronics
Pin layout: D330978
Special features none
Identnumber
Identnumber
370912-06
signal period
signal period
4 µm
Coefficient of thermal expansion
Coefficient of thermal expansion
~8 ppm/K
Accuracy grade
Accuracy grade
+/- 3 µm
Measuring length
Measuring length
30 mm
Reference-mark position 15 mm
Additional reference marks
Additional reference marks
None
Mounting
Mounting
With clamps
Output signals
Output signals
Sinusoidal voltage signals (1Vpp)
Cutoff frequency -3dB>=
Cutoff frequency -3dB>=
300 kHz
Power supply
Power supply
5V (+/-5%)
Cable (in vacuum)
Cable (in vacuum)
Polytetrafluoroethylene (PTFE) schielding with silver-coated copper braiding
Electrical connection 2,5 m cable to vacuum
(in vacuum) outlet with D-Sub
Connector
(outside vacuum)
(outside vacuum)
0,5 m cable to D-sub- connector male, 15-pin, 2-row with integrated electronics
Pin layout
Pin layout
D330978
Special features none