Letzte Aktualisierung: July 25 2024 23:36:47.
MC 422E
With integrated hard disk
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
MC 422E
With integrated hard disk
Host computer CPU1: Intel Pentium 266MMX
Working memory of CPU1: 64 MB
Position encoder:
Analog inputs: 3xanalog ±
10V/3xPT100
Data interface: RS232 + RS422 +
Ethernet + PS2+USB
Field bus: Profibus
With integrated PLC
Interface for color display
TFT XGA 1024x768 Pixel
With integrated hard disk
Host computer CPU1: Intel Pentium 266MMX
Working memory of CPU1: 64 MB
Position encoder:
Analog inputs: 3xanalog ±
10V/3xPT100
Data interface: RS232 + RS422 +
Ethernet + PS2+USB
Field bus: Profibus
With integrated PLC
Interface for color display
TFT XGA 1024x768 Pixel
Identnumber
Identnumber
371259-52
Host computer CPU1
Host computer CPU1
Intel Pentium 266MMX
Working memory of CPU1
Working memory of CPU1
64 MB
Position encoder
Position encoder
Analog inputs
Analog inputs
3xanalog ± 10V/3xPT100
Data interface
Data interface
RS232 + RS422 + Ethernet + PS2+USB
Field bus
Field bus
Profibus
With integrated PLC
Interface for color display
TFT XGA 1024x768 Pixel