Letzte Aktualisierung: July 23 2024 23:31:58.
Scanning unit LIF 18R
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
Scanning unit LIF 18R
signal period: 4 µm
scanning reticle: G0 mounting: with screws
supply voltage: 5V +/-5%
analogue output signal: ~1Vss
cut-off frequency: 300 kHz
cable: PUR 4,5 mm flex
cable length: 0,50 m
Electrical connection: connector Sub-D 15-pin
(male) with integrated
interface electronics
signal period: 4 µm
scanning reticle: G0 mounting: with screws
supply voltage: 5V +/-5%
analogue output signal: ~1Vss
cut-off frequency: 300 kHz
cable: PUR 4,5 mm flex
cable length: 0,50 m
Electrical connection: connector Sub-D 15-pin
(male) with integrated
interface electronics
Identnumber
Identnumber
371787-01
signal period
signal period
4 µm
scanning reticle
scanning reticle
G0 mounting: with screws
supply voltage
supply voltage
5V +/-5%
analogue output signal
analogue output signal
~1Vss
cut-off frequency
cut-off frequency
300 kHz
cable
cable
PUR 4,5 mm flex
cable length
cable length
0,50 m
Electrical connection
Electrical connection
connector Sub-D 15-pin (male) with integrated interface electronics