Letzte Aktualisierung: July 24 2024 23:34:26.

AK LIF 48
Scanning head for LIF incremental exposed linear encoder

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK LIF 48
Scanning head for LIF incremental exposed linear encoder
Signal period: 4µm
Coefficient of thermal expansion: ~8ppm/K
Reference mark: Active
Output signals: sinusoidal voltage signals
(1Vpp)
Cutoff frequency -3dB>= 300kHz
Power supply: 5V(+/-5%)
Limit switch: Active high
Cable: PUR D=4,5mm flexible
Cable length: 3,0m
Electrical connection: D-sub connector male
15-pin, 2-row with
integrated electronics
Pin layout: D348100
Special features scanning head: Special Adjustment
Identnumber
Identnumber
371938-03
Signal period
Signal period
4µm
Coefficient of thermal expansion
Coefficient of thermal expansion
~8ppm/K
Reference mark
Reference mark
Active
Output signals
Output signals
sinusoidal voltage signals (1Vpp)
Cutoff frequency -3dB>= 300kHz
Power supply
Power supply
5V(+/-5%)
Limit switch
Limit switch
Active high
Cable
Cable
PUR D=4,5mm flexible
Cable length
Cable length
3,0m
Electrical connection
Electrical connection
D-sub connector male 15-pin, 2-row with integrated electronics
Pin layout
Pin layout
D348100
Special features scanning head
Special features scanning head
Special Adjustment
Downloads / CAD / Mounting / Documentation