Letzte Aktualisierung: September 26 2024 23:35:41.

LC

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
LC
Cable type: w/o cable
Color:
Cable design:
Cable length: 0.00 m
Power supply: 5V+-5%
Electrical connection: separate adapter cable
Special characteristics,
linear encoder: none
Identnumber
Identnumber
372848-04
Cable type
Cable type
w/o cable
Color
Color
Cable design
Cable design
Cable length
Cable length
0.00 m
Power supply
Power supply
5V+-5%
Electrical connection
Electrical connection
separate adapter cable
Special characteristics,
linear encoder
linear encoder
none
Downloads / CAD / Mounting / Documentation