Letzte Aktualisierung: October 01 2026 23:47:00.
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
Data interface: Synchronous serial
EnDat 2.1 with incremental
signals, mode commands, EnDat
2.1 or 2.2 command set
Power supply: 5V+-5%
EnDat 2.1 with incremental
signals, mode commands, EnDat
2.1 or 2.2 command set
Power supply: 5V+-5%
Data interface
Data interface
Synchronous serial
EnDat 2.1 with incremental
signals, mode commands, EnDat
2.1 or 2.2 command set
Power supply
Power supply
5V+-5%
Downloads / CAD / Mounting / Documentation
Mounting Instructions
Successor product
ID number
ID number
557654-14
Info
Note: 5.0 µm unit + don't forget the adapter cable! New connector interface (14-pin round connector M12 ). + Adapter cable ID 617765-N2 is required in addition, if the old connecting cable is still to be used.