Letzte Aktualisierung: September 26 2024 23:35:41.

LC 491F
Absolute sealed linear encoder with small cross section for absolute position ca
pture with serial interface

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
LC 491F
Absolute sealed linear encoder with small cross section for absolute position ca
pture with serial interface
Measuring length: 170 mm
Accuracy grade: 5.0 µm
Grating period: 20.000 µm
Measuring step: 100 nm
Fastening type: Mounting spar
Data interface: Fanuc01 Serial
interface
Power supply: 5V+-5%
Electrical connection: separate adapter cable
Special characteristics,
linear encoder: none
Identnumber
Identnumber
372850-03
Measuring length
Measuring length
170 mm
Accuracy grade
Accuracy grade
5.0 µm
Grating period
Grating period
20.000 µm
Measuring step
Measuring step
100 nm
Fastening type
Fastening type
Mounting spar
Data interface
Data interface
Fanuc01 Serial interface
Power supply
Power supply
5V+-5%
Electrical connection
Electrical connection
separate adapter cable
Special characteristics,
linear encoder
linear encoder
none
Downloads / CAD / Mounting / Documentation