Letzte Aktualisierung: September 26 2024 23:35:41.

LC 491F
Absolute sealed linear encoder with large cross section

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
LC 491F
Absolute sealed linear encoder with large cross section
Measuring length: 470 mm
Accuracy grade: 5.0 µm
Grating period: 20.000 µm
Identnumber
Identnumber
372852-13
Measuring length
Measuring length
470 mm
Accuracy grade
Accuracy grade
5.0 µm
Grating period
Grating period
20.000 µm
Downloads / CAD / Mounting / Documentation