Letzte Aktualisierung: September 26 2024 23:35:41.

LC 491M
Incremental sealed linear encoder with small cross section

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
LC 491M
Incremental sealed linear encoder with small cross section
Measuring length: 620 mm
Total length: ML+138 mm
Accuracy grade: ± 5.0 µm
Grating period: 20.000 µm
Fastening type: Mounting spar
Output signal:
Reference mark position: -
Further reference marks:
Reference pulse width:
Max. scanning frequency:
Fault detection signal:
Power supply: 5V+-5%
Electrical connection: separate adapter cable
Special characteristics,
linear encoder: none
Identnumber
Identnumber
372855-12
Measuring length
Measuring length
620 mm
Total length
Total length
ML+138 mm
Accuracy grade
Accuracy grade
± 5.0 µm
Grating period
Grating period
20.000 µm
Fastening type
Fastening type
Mounting spar
Output signal
Output signal
Reference mark position
Reference mark position
-
Further reference marks
Further reference marks
Reference pulse width
Reference pulse width
Max. scanning frequency
Max. scanning frequency
Fault detection signal
Fault detection signal
Power supply
Power supply
5V+-5%
Electrical connection
Electrical connection
separate adapter cable
Special characteristics,
linear encoder
linear encoder
none
Downloads / CAD / Mounting / Documentation