Letzte Aktualisierung: July 23 2024 23:31:58.

APE 371
Interpolation and digitizing electronics; for encoders with 1-VPP signals

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
APE 371
Interpolation and digitizing electronics; for encoders with 1-VPP signals
Output signal: Square-wave signals, TTL
levels with 25-fold
interpolation
Electrical connection 2: D-sub connector, 2-row,
without locking screws,
female, 15-pin
Electrical connection 3: D-sub connector, 2-row,
with locking screws, with
integrated electronics,
coated, male, 15-pin
Max. scanning frequency: 50.00 kHz
Reference mark: 90°
Fault detection signal: for disturbance LOW
Reversal hysteresis: with
Power supply: 5V+-5%
Limit switch: led through
Cable type: PUR Ø 4.5 mm
Cable length: 1.00 m
Pin configuration: D350261
Identnumber
Identnumber
373302-01
Output signal
Output signal
Square-wave signals, TTL levels with 25-fold interpolation
Electrical connection 2
Electrical connection 2
D-sub connector, 2-row, without locking screws, female, 15-pin
Electrical connection 3
Electrical connection 3
D-sub connector, 2-row, with locking screws, with integrated electronics, coated, male, 15-pin
Max. scanning frequency
Max. scanning frequency
50.00 kHz
Reference mark
Reference mark
90°
Fault detection signal
Fault detection signal
for disturbance LOW
Reversal hysteresis
Reversal hysteresis
with
Power supply
Power supply
5V+-5%
Limit switch
Limit switch
led through
Cable type
Cable type
PUR Ø 4.5 mm
Cable length
Cable length
1.00 m
Pin configuration
Pin configuration
D350261
Downloads / CAD / Mounting / Documentation
Successor product
Identnumber
Identnumber
591765-30
Info
S2=off