Letzte Aktualisierung: July 25 2024 23:36:47.

Adapter connector
metal tube, outside black plastic, both ends with M23 connector coupling rings

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Adapter connector
metal tube, outside black plastic, both ends with M23 connector coupling rings
Adapter function: conversion of coupling to
connector
Type of locking Locking device with thread
mechanism: size M23
Encoder side: Connector M23, female,
12-pin
Side of subsequent Connector M23, male,
electronic: 12-pin
Contact surface in connection area: Gold
Degree of protection: IP67 (EN60529)
Maximum operating temperature: +125 °C
Minimum operating temperature: -40 °C
Identnumber
Identnumber
373848-01
Adapter function
Adapter function
conversion of coupling to connector
Type of locking Locking device with thread
mechanism
mechanism
size M23
Encoder side
Encoder side
Connector M23, female, 12-pin
Side of subsequent Connector M23, male,
electronic
electronic
12-pin
Contact surface in connection area
Contact surface in connection area
Gold
Degree of protection
Degree of protection
IP67 (EN60529)
Maximum operating temperature
Maximum operating temperature
+125 °C
Minimum operating temperature
Minimum operating temperature
-40 °C
Downloads / CAD / Mounting / Documentation
  • CAD Download