Letzte Aktualisierung: July 23 2024 23:31:58.

AK LIF 17R
Scanning head for LIF incremental exposed linear encoder Signal period
4 µm Coefficient of thermal expansion ~ 0 ppm/K Reference mark

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK LIF 17R
Scanning head for LIF incremental exposed linear encoder Signal period
4 µm Coefficient of thermal expansion ~ 0 ppm/K Reference mark
Active Output signal Square-wave
signals, TTL level
with 10-fold
interpolation Max. scanning frequency 69 kHz Reference pulse width
90° Fault detection signal In the event
of fault:
Ua0/Ua1/Ua2
high impedance
Hysteresis Without
Power supply 5 V (± 5 %)
Cable PUR Ø 4.5 mm,
flexible
Cable length 0.5 m
Electrical connection D-sub connector
male, 15-pin,
2-row with
integrated
electronics
Pin layout D330978
Special features, scanning head None
Identnumber
Identnumber
375846-11
signals, TTL level
with 10-fold
interpolation Max. scanning frequency 69 kHz Reference pulse width
90° Fault detection signal In the event
of fault
of fault
Ua0/Ua1/Ua2 high impedance
Hysteresis Without
Power supply 5 V (± 5 %)
Cable PUR Ø 4.5 mm,
flexible
Cable length 0.5 m
Electrical connection D-sub connector
male, 15-pin,
2-row with
integrated
electronics
Pin layout D330978
Special features, scanning head None