Letzte Aktualisierung: July 25 2024 23:36:47.

ROD 480
Incremental rotary encoder with integral bearing for separate shaft coupling

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
ROD 480
Incremental rotary encoder with integral bearing for separate shaft coupling
Line count: 5000
Output signal: ~1Vpp
Cutoff frequency (-3 dB): 180.00 kHz
Power supply: 5 V (+-10 %)
Flange version: Clamping flange 36 mm,
bolt circle Ø 48 mm, 3 x
M3 Shaft: Solid shaft, diameter 10
mm, length 20 mm
Degree of protection: II 2 G Ex db IIC T120°C /
II 2 D Ex tb IIIC T120°C
Electrical connection: Coupling, male 12-pin
Pin configuration: D294999
Connecting direction: radial
Cable length: 10.00 m
Included part: Protective cap [377109-01]
Identnumber
Identnumber
377240-14
Line count
Line count
5000
Output signal
Output signal
~1Vpp
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
180.00 kHz
Power supply
Power supply
5 V (+-10 %)
Flange version
Flange version
Clamping flange 36 mm, bolt circle Ø 48 mm, 3 x M3 Shaft: Solid shaft, diameter 10 mm, length 20 mm
Degree of protection
Degree of protection
II 2 G Ex db IIC T120°C / II 2 D Ex tb IIIC T120°C
Electrical connection
Electrical connection
Coupling, male 12-pin
Pin configuration
Pin configuration
D294999
Connecting direction
Connecting direction
radial
Cable length
Cable length
10.00 m
Included part
Included part
Protective cap [377109-01]
Downloads / CAD / Mounting / Documentation