Letzte Aktualisierung: August 15 2024 23:31:21.

ROD 750
Incremental angle encoder with integral bearing for separate shaft coupling

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
ROD 750
Incremental angle encoder with integral bearing for separate shaft coupling
Line count: 36000
System accuracy: ±2.0''
Output signal: ~11µApp
Cutoff frequency (-3 dB): 90.00 kHz
Reference mark: analog
Power supply: 5 V (+-5 %)
Flange version: Flange with 170 mm outside
diameter and 140 mm
centering collar, aluminum
Shaft: Hollow through shaft,
inside diameter 8 mm,
outside diameter 14 mm,
length 20 mm on flange
side, length 21 mm on
housing side
Degree of protection: IP64 (EN60529)
Operating temperature: 0/+50 °C
Electrical connection: Connector M23, male, 9-pin
Pin configuration: D295051
Connecting direction: Cable outlet for axial and
radial use
Cable length: 1.00 m
Special characteristics, rotational encoders: none
Identnumber
Identnumber
377555-13
Line count
Line count
36000
System accuracy
System accuracy
±2.0''
Output signal
Output signal
~11µApp
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
90.00 kHz
Reference mark
Reference mark
analog
Power supply
Power supply
5 V (+-5 %)
Flange version
Flange version
Flange with 170 mm outside diameter and 140 mm centering collar, aluminum
Shaft
Shaft
Hollow through shaft, inside diameter 8 mm, outside diameter 14 mm, length 20 mm on flange side, length 21 mm on housing side
Degree of protection
Degree of protection
IP64 (EN60529)
Operating temperature
Operating temperature
0/+50 °C
Electrical connection
Electrical connection
Connector M23, male, 9-pin
Pin configuration
Pin configuration
D295051
Connecting direction
Connecting direction
Cable outlet for axial and radial use
Cable length
Cable length
1.00 m
Special characteristics, rotational encoders
Special characteristics, rotational encoders
none
SCIP ID
SCIP ID
7527fe52-3cd1-4d53-9f77-570c0eb650f8
Downloads / CAD / Mounting / Documentation