Letzte Aktualisierung: September 26 2024 23:35:41.

SE 640
Transmitter/receiver unit for touch probes

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
SE 640
Transmitter/receiver unit for touch probes
Interface:
Electrical connection: Coupling M23, male, 7-pin
Pin configuration: D281004
Cable length: 2.00 m
Cable type: PUR Ø 6.0 mm
Power supply: 15V...30V
Output signal: HTL
Special characteristics, touch probes: none
Identnumber
Identnumber
377686-02
Interface
Interface
Electrical connection
Electrical connection
Coupling M23, male, 7-pin
Pin configuration
Pin configuration
D281004
Cable length
Cable length
2.00 m
Cable type
Cable type
PUR Ø 6.0 mm
Power supply
Power supply
15V...30V
Output signal
Output signal
HTL
Special characteristics, touch probes
Special characteristics, touch probes
none
Downloads / CAD / Mounting / Documentation
  • CAD Download