Letzte Aktualisierung: July 25 2024 23:36:47.

LIP 481V
Incremental exposed linear encoder with high

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
LIP 481V
Incremental exposed linear encoder with high
accuracy for high vacuum Signal period: 2µm
Coefficient of thermal expansion: ~0 ppm/K
Accuracy grade: +/-0,5µm
Measuring length: 70mm
Referencemark-position: 35mm
add. reference marks: none
Mounting: with clamps
Output signals: sinusoidal voltage signals
(1Vpp)
Cutoff frequency -3dB>= 300kHz
Power supply: 5V (+/-5%)
Cable: single wires with braiding
Cable length: 0,5m
Electrical connection: D-sub connector male,
15-pin, 2-row with
integrated electronics
Pin layout: D330978
Special features: APE for vacuum
environments
Identnumber
Identnumber
383341-01
accuracy for high vacuum Signal period
accuracy for high vacuum Signal period
2µm
Coefficient of thermal expansion
Coefficient of thermal expansion
~0 ppm/K
Accuracy grade
Accuracy grade
+/-0,5µm
Measuring length
Measuring length
70mm
Referencemark-position
Referencemark-position
35mm
add. reference marks
add. reference marks
none
Mounting
Mounting
with clamps
Output signals
Output signals
sinusoidal voltage signals (1Vpp)
Cutoff frequency -3dB>= 300kHz
Power supply
Power supply
5V (+/-5%)
Cable
Cable
single wires with braiding
Cable length
Cable length
0,5m
Electrical connection
Electrical connection
D-sub connector male, 15-pin, 2-row with integrated electronics
Pin layout
Pin layout
D330978
Special features
Special features
APE for vacuum environments
Downloads / CAD / Mounting / Documentation