Letzte Aktualisierung: August 14 2024 23:32:01.

ERN 420
Incremental rotary encoder with integral bearing for mounting by stator coupling

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
ERN 420
Incremental rotary encoder with integral bearing for mounting by stator coupling
Line count: 2048
Output signal: TTLx2
Max. scanning frequency: 300.00 kHz
Power supply: 5 V (+-10 %)
Coupling version: Torque support, metal
clamp with 1 mounting
hole, D=4.5 L=3
Shaft: Hollow through shaft with
clamping ring on housing
side, diameter 12 mm
Degree of protection: IP 64 (EN 60529)
Operating temperature: -40/+100 °C
Electrical connection: Contact strip with screw
terminal and coding,
10-pin
Pin configuration: D624941
Connecting direction: Cable outlet for axial
and radial use
Included part: Screwdriver T 08
Cable length: 10.00 m
Please pay attention to the product documentation!
 
Identnumber
Identnumber
385428-24
Line count
Line count
2048
Output signal
Output signal
TTLx2
Max. scanning frequency
Max. scanning frequency
300.00 kHz
Power supply
Power supply
5 V (+-10 %)
Coupling version
Coupling version
Torque support, metal clamp with 1 mounting hole, D=4.5 L=3
Shaft
Shaft
Hollow through shaft with clamping ring on housing side, diameter 12 mm
Degree of protection
Degree of protection
IP 64 (EN 60529)
Operating temperature
Operating temperature
-40/+100 °C
Electrical connection
Electrical connection
Contact strip with screw terminal and coding, 10-pin
Pin configuration
Pin configuration
D624941
Connecting direction
Connecting direction
Cable outlet for axial and radial use
Included part
Included part
Screwdriver T 08
Cable length
Cable length
10.00 m
Please pay attention to the product documentation!