Letzte Aktualisierung: August 13 2024 23:31:18.

ERN 1320
Incremental rotary encoder with integral bearing for mounting by stator coupling

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
ERN 1320
Incremental rotary encoder with integral bearing for mounting by stator coupling
Line count: 2968
Output signal: TTLx2
Max. scanning frequency: 200.00 kHz
Power supply: 5 V (+-10 %)
Coupling version: Mounting plate for wire
clip
Shaft: Blind hollow shaft with
clamping ring, diameter
12 mm, depth 24 mm
Degree of protection: IP40 (EN60529)
Operating temperature: -40/+75 °C
Electrical connection: PCB mating connector,
1-row, male, 5-pin
Pin configuration: D337637
Connecting direction: Cable outlet for axial
and radial use
Included part: no enclosed part
Cable length: 0.17 m
Type of packaging: Collective package in
box, quantity of 20
Please pay attention to the product documentation!
Identnumber
Identnumber
385428-28
Line count
Line count
2968
Output signal
Output signal
TTLx2
Max. scanning frequency
Max. scanning frequency
200.00 kHz
Power supply
Power supply
5 V (+-10 %)
Coupling version
Coupling version
Mounting plate for wire clip
Shaft
Shaft
Blind hollow shaft with clamping ring, diameter 12 mm, depth 24 mm
Degree of protection
Degree of protection
IP40 (EN60529)
Operating temperature
Operating temperature
-40/+75 °C
Electrical connection
Electrical connection
PCB mating connector, 1-row, male, 5-pin
Pin configuration
Pin configuration
D337637
Connecting direction
Connecting direction
Cable outlet for axial and radial use
Included part
Included part
no enclosed part
Cable length
Cable length
0.17 m
Type of packaging
Type of packaging
Collective package in box, quantity of 20
Please pay attention to the product documentation!
SCIP ID
SCIP ID
b0733b69-a1c8-4087-9344-989dc20c47bc
Downloads / CAD / Mounting / Documentation