Letzte Aktualisierung: August 13 2024 23:31:18.

ERN 420
Incremental rotary encoder with integral bearing for mounting by stator coupling

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
ERN 420
Incremental rotary encoder with integral bearing for mounting by stator coupling
Line count: 4500
Output signal: TTLx2
Max. scanning frequency: 300.00 kHz
Power supply: 5 V (+-10 %)
Coupling version: Stator coupling with
square flange
Shaft: Blind hollow shaft for
axial fastening, diameter
8 mm, depth 19 mm
Degree of protection: IP66 (EN60529)
Operating temperature: -40/+100 °C
Electrical connection: Connector M23, male,
12-pin
Pin configuration: D294999
Connecting direction: Cable outlet for axial
and radial use
Included part: Mounting kit with
adjusting wrench and
central screw
Cable length: 1.00 m
Please pay attention to the product documentation!
Identnumber
Identnumber
385428-55
Line count
Line count
4500
Output signal
Output signal
TTLx2
Max. scanning frequency
Max. scanning frequency
300.00 kHz
Power supply
Power supply
5 V (+-10 %)
Coupling version
Coupling version
Stator coupling with square flange
Shaft
Shaft
Blind hollow shaft for axial fastening, diameter 8 mm, depth 19 mm
Degree of protection
Degree of protection
IP66 (EN60529)
Operating temperature
Operating temperature
-40/+100 °C
Electrical connection
Electrical connection
Connector M23, male, 12-pin
Pin configuration
Pin configuration
D294999
Connecting direction
Connecting direction
Cable outlet for axial and radial use
Included part
Included part
Mounting kit with adjusting wrench and central screw
Cable length
Cable length
1.00 m
Please pay attention to the product documentation!
SCIP ID
SCIP ID
10ba815e-b6dc-41d6-b958-6a2656a7c7b3
Downloads / CAD / Mounting / Documentation