Letzte Aktualisierung: July 25 2024 23:36:47.

ERN 430
Incremental rotary encoder with integral bearing for mounting by stator coupling

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
ERN 430
Incremental rotary encoder with integral bearing for mounting by stator coupling
Line count: 1000
Output signal: HTL
Max. scanning frequency: 300.00 kHz
Power supply: 10 V ... 30 V
Coupling version: Torque support, metal
clamp with 2 mounting
holes and 1 oblong hole
Shaft: Blind hollow shaft with
clamping ring, diameter
12 mm, depth 24 mm
Degree of protection: IP66 (EN60529)
Operating temperature: -40/+100 °C
Electrical connection: Flange socket M23, male,
12-pin
Pin configuration: D294999
Connecting direction: radial
Included part: no enclosed part
Please pay attention to the product documentation!
Identnumber
Identnumber
385438-19
Line count
Line count
1000
Output signal
Output signal
HTL
Max. scanning frequency
Max. scanning frequency
300.00 kHz
Power supply
Power supply
10 V ... 30 V
Coupling version
Coupling version
Torque support, metal clamp with 2 mounting holes and 1 oblong hole
Shaft
Shaft
Blind hollow shaft with clamping ring, diameter 12 mm, depth 24 mm
Degree of protection
Degree of protection
IP66 (EN60529)
Operating temperature
Operating temperature
-40/+100 °C
Electrical connection
Electrical connection
Flange socket M23, male, 12-pin
Pin configuration
Pin configuration
D294999
Connecting direction
Connecting direction
radial
Included part
Included part
no enclosed part
Please pay attention to the product documentation!
SCIP ID
SCIP ID
174ad615-8e6a-42e9-aaab-9bfc1f98cbbf
Downloads / CAD / Mounting / Documentation