Letzte Aktualisierung: August 14 2024 23:32:01.

ERN 480
Incremental rotary encoder with integral bearing for mounting by stator coupling

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
ERN 480
Incremental rotary encoder with integral bearing for mounting by stator coupling
Line count: 1024
Output signal: ~1Vpp
Cutoff frequency (-3 dB):180.00 kHz
Power supply: 5 V (+-10 %)
Coupling version: Stator coupling for plane
surface (hole circle Ø 63
mm)
Shaft: Hollow through shaft with
clamping ring usable on
both sides, diameter 12
mm
Degree of protection: IP64 (EN60529)
Operating temperature: -40/+100 °C
Electrical connection: D-sub connector, 2-row,
with locking screws,
male, 15-pin
Pin configuration: D332873
Connecting direction: Cable outlet for axial
and radial use
Included part: no enclosed part
Cable length: 10.00 m
Please pay attention to the product documentation!
Identnumber
Identnumber
385480-75
Line count
Line count
1024
Output signal
Output signal
~1Vpp
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
180.00 kHz
Power supply
Power supply
5 V (+-10 %)
Coupling version
Coupling version
Stator coupling for plane surface (hole circle Ø 63 mm)
Shaft
Shaft
Hollow through shaft with clamping ring usable on both sides, diameter 12 mm
Degree of protection
Degree of protection
IP64 (EN60529)
Operating temperature
Operating temperature
-40/+100 °C
Electrical connection
Electrical connection
D-sub connector, 2-row, with locking screws, male, 15-pin
Pin configuration
Pin configuration
D332873
Connecting direction
Connecting direction
Cable outlet for axial and radial use
Included part
Included part
no enclosed part
Cable length
Cable length
10.00 m
Please pay attention to the product documentation!
SCIP ID
SCIP ID
7500c4eb-9e48-4ac3-b485-c30cd81f61b7
Downloads / CAD / Mounting / Documentation