Letzte Aktualisierung: August 15 2024 23:31:21.

ERN 480
Incremental rotary encoder with integral bearing for mounting by stator coupling

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
ERN 480
Incremental rotary encoder with integral bearing for mounting by stator coupling
Line count: 5000
Output signal: ~1Vpp
Cutoff frequency (-3 dB):180.00 kHz
Power supply: 5 V (+-10 %)
Coupling version: Stator coupling with
square flange
Shaft: Blind hollow shaft for
axial fastening, diameter
8 mm, depth 19 mm
Degree of protection: IP 66 (EN 60529)
Operating temperature: -40/+80 °C
Electrical connection: D-sub connector, 2-row,
with locking screws,
female, 15-pin
Pin configuration: D289201
Connecting direction: Cable outlet for axial
and radial use
Included part: Mounting kit with
adjusting wrench and
central screw
Cable length: 7.00 m
Please pay attention to the product documentation!
Identnumber
Identnumber
385486-03
Line count
Line count
5000
Output signal
Output signal
~1Vpp
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
180.00 kHz
Power supply
Power supply
5 V (+-10 %)
Coupling version
Coupling version
Stator coupling with square flange
Shaft
Shaft
Blind hollow shaft for axial fastening, diameter 8 mm, depth 19 mm
Degree of protection
Degree of protection
IP 66 (EN 60529)
Operating temperature
Operating temperature
-40/+80 °C
Electrical connection
Electrical connection
D-sub connector, 2-row, with locking screws, female, 15-pin
Pin configuration
Pin configuration
D289201
Connecting direction
Connecting direction
Cable outlet for axial and radial use
Included part
Included part
Mounting kit with adjusting wrench and central screw
Cable length
Cable length
7.00 m
Please pay attention to the product documentation!
Downloads / CAD / Mounting / Documentation
Successor product
Identnumber
Identnumber
385486-08