Letzte Aktualisierung: July 25 2024 23:36:47.

LIP 571C
Incremental open linear encoder with high accuracy

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
LIP 571C
Incremental open linear encoder with high accuracy
Grating period: 8µm
Coefficient of thermal expansion ~0ppm/K
Accuracy grade: +/-1,0µm
Measuring length: 490mm
Reference-mark position: distance coded
Mounting: With clamps
Output signal: Square-wave signals, TTL
level with 10-fold
interpolation
Max. scanning frequency: 62,5 kHz
Reference pulse width: 90°
Fault detection signal: In the event of fault:
Ua0/Ua1/Ua2 high
impedance
Power supply: 5V(+/-5%)
Cable: PUR 4,5mm flexible
cable length: 0,5m
electrical connection: D-sub connector male,
15-pin, 2-row
with integrated
electronics
Pin layout: D330978
special features APE premounted on
mounting plate Two
scanning units
Identnumber
Identnumber
386276-02
Grating period
Grating period
8µm
Coefficient of thermal expansion ~0ppm/K
Accuracy grade
Accuracy grade
+/-1,0µm
Measuring length
Measuring length
490mm
Reference-mark position
Reference-mark position
distance coded
Mounting
Mounting
With clamps
Output signal
Output signal
Square-wave signals, TTL level with 10-fold interpolation
Max. scanning frequency
Max. scanning frequency
62,5 kHz
Reference pulse width
Reference pulse width
90°
Fault detection signal
Fault detection signal
In the event of fault: Ua0/Ua1/Ua2 high impedance
Power supply
Power supply
5V(+/-5%)
Cable
Cable
PUR 4,5mm flexible
cable length
cable length
0,5m
electrical connection
electrical connection
D-sub connector male, 15-pin, 2-row with integrated electronics
Pin layout
Pin layout
D330978
special features APE premounted on
mounting plate Two
scanning units
Downloads / CAD / Mounting / Documentation
Successor product
Identnumber
Identnumber
514090-02