Letzte Aktualisierung: September 26 2024 23:35:41.

Sealed absolute linear encoder

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Sealed absolute linear encoder
power supply: +5V electrical connection: via adapter cable
accuracy: +/- 0,005 mm
measuring length: 3840 mm
resolution: 50 nm
interface: Fanuc-Interface
Identnumber
Identnumber
387089-50
power supply
power supply
+5V electrical connection: via adapter cable
accuracy
accuracy
+/- 0,005 mm
measuring length
measuring length
3840 mm
resolution
resolution
50 nm
interface
interface
Fanuc-Interface
Downloads / CAD / Mounting / Documentation