Letzte Aktualisierung: September 26 2024 23:35:41.
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
Fastening type: End block + mounting
spar
Data interface: Fanuc01 Serial
interface
Electrical connection: separate adapter cable
Special characteristics,
linear encoder: none
spar
Data interface: Fanuc01 Serial
interface
Electrical connection: separate adapter cable
Special characteristics,
linear encoder: none
Fastening type
Fastening type
End block + mounting
spar
Data interface
Data interface
Fanuc01 Serial interface
Electrical connection
Electrical connection
separate adapter cable
Special characteristics,
linear encoder
linear encoder
none
Downloads / CAD / Mounting / Documentation
Mounting Instructions
Successor product
Identnumber
Identnumber
557645-02
Info
Note: new connector interface (14-pin round connector M12 ). + Adapter cable ID 617765-N2 is required in addition, if the old connecting cable is still to be used.