Letzte Aktualisierung: September 26 2024 23:35:41.
LC 491F
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
LC 491F
Measuring step: 10 nm
Fastening type: End block + mounting
spar
Output signal:
Output code: Dual
Data interface: Fanuc01 Serial
interface
Measuring step: 10 nm
Fastening type: End block + mounting
spar
Output signal:
Output code: Dual
Data interface: Fanuc01 Serial
interface
Identnumber
Identnumber
387158-21
Measuring step
Measuring step
10 nm
Fastening type
Fastening type
End block + mounting spar
Output signal
Output signal
Output code
Output code
Dual
Data interface
Data interface
Fanuc01 Serial interface