Letzte Aktualisierung: July 25 2024 23:36:47.

MC 422B

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
MC 422B
Host computer CPU1: Intel Pentium III 800
MHz
Working memory of CPU1: 256 MB
Position encoder:
Analog inputs: 3x analog ±10 V / 3x
PT100
Data interface: RS232 + RS422 +
Ethernet + PS2+USB
With integrated PLC
Interface for color display
TFT VGA 640x480 Pixel
Identnumber
Identnumber
387172-01
Host computer CPU1
Host computer CPU1
Intel Pentium III 800 MHz
Working memory of CPU1
Working memory of CPU1
256 MB
Position encoder
Position encoder
Analog inputs
Analog inputs
3x analog ±10 V / 3x PT100
Data interface
Data interface
RS232 + RS422 + Ethernet + PS2+USB
With integrated PLC
Interface for color display
TFT VGA 640x480 Pixel
SCIP ID
SCIP ID
c379f6a9-49db-48e1-a6d5-482da2cc8ab1
Downloads / CAD / Mounting / Documentation