Letzte Aktualisierung: July 24 2024 23:34:26.

AK ERM 220
Scanning head for incremental built-in encoder with magnetoresistive scanning

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK ERM 220
Scanning head for incremental built-in encoder with magnetoresistive scanning
Line count: 1024
Drum outside diameter: 128.75 mm
Grating period: 395.000 µm
Output signal: TTL
Max. scanning frequency:350.00 kHz
Reference mark: 90°
Power supply: 5 V (+-10 %)
Degree of protection: IP67 (EN60529)
Operating temperature: -10/+100 °C
Electrical connection: D-sub connector, 3-row,
with locking screws, male,
15-pin
Pin configuration: D336618
Rotational direction of graduation carrier: CCW, positive counting
Connecting direction: Cable outlet tangential
(right)
Cable length: 5.00 m
Cable type: PUR Ø 4.5 mm
Company identification: Heidelberger
Druckmaschinen (HDM)
Identnumber
Identnumber
387600-17
Line count
Line count
1024
Drum outside diameter
Drum outside diameter
128.75 mm
Grating period
Grating period
395.000 µm
Output signal
Output signal
TTL
Max. scanning frequency
Max. scanning frequency
350.00 kHz
Reference mark
Reference mark
90°
Power supply
Power supply
5 V (+-10 %)
Degree of protection
Degree of protection
IP67 (EN60529)
Operating temperature
Operating temperature
-10/+100 °C
Electrical connection
Electrical connection
D-sub connector, 3-row, with locking screws, male, 15-pin
Pin configuration
Pin configuration
D336618
Rotational direction of graduation carrier
Rotational direction of graduation carrier
CCW, positive counting
Connecting direction
Connecting direction
Cable outlet tangential (right)
Cable length
Cable length
5.00 m
Cable type
Cable type
PUR Ø 4.5 mm
Company identification
Company identification
Heidelberger Druckmaschinen (HDM)
Downloads / CAD / Mounting / Documentation