Letzte Aktualisierung: April 29 2025 23:31:49.

QSY 130E EcoDyn
Synchronous-feed motor

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
QSY 130E EcoDyn
Synchronous-feed motor
Form of shaft end: without key
Rated speed: 3000 1/min
Rated torque: 7.40 Nm
Maximum torque: 26.0 Nm
Standstill torque: 9.00 Nm
Stall current: 4.50 A
Integrated rotary encoder ERN 1387 Incremental
type: motor encoder
Type of cooling and airflow direction: Natural cooling
ID number
ID number
388422-13
Form of shaft end
Form of shaft end
without key
Rated speed
Rated speed
3000 1/min
Rated torque
Rated torque
7.40 Nm
Maximum torque
Maximum torque
26.0 Nm
Standstill torque
Standstill torque
9.00 Nm
Stall current
Stall current
4.50 A
Integrated rotary encoder ERN 1387 Incremental
type
type
motor encoder
Type of cooling and airflow direction
Type of cooling and airflow direction
Natural cooling
SCIP ID
SCIP ID
dde0d522-0a66-473f-bce5-11ecc8a6c0b3
Downloads / CAD / Mounting / Documentation
Successor product
ID number
ID number
388422-1C