Letzte Aktualisierung: September 01 2024 23:34:32.

R35i-4000/-1/4+-LD/LD-5/0-1-R-C
Incremental modular rotary encoder without integral bearing

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
R35i-4000/-1/4+-LD/LD-5/0-1-R-C
Incremental modular rotary encoder without integral bearing
Number of signal periods: 4000
Number of signal periodscommutation:
Reference mark: A&B 90°
Output signal: LD/LD
Data and commutation, line
driver output
Output frequency: MHz
Power supply:
Shaft:
Degree of protection:
Operating temperature: °C Electrical connection:
Pin configuration:
Connecting direction: radial
Form of housing: closed housing
Included part:
Type of packaging:
Company identification:
Please pay attention to the product documentation!
Identnumber
Identnumber
388619-AK
Number of signal periods
Number of signal periods
4000
Number of signal periodscommutation
Number of signal periodscommutation
Reference mark
Reference mark
A&B 90°
Output signal
Output signal
LD/LD Data and commutation, line driver output
Output frequency
Output frequency
MHz
Power supply
Power supply
Shaft
Shaft
Degree of protection
Degree of protection
Operating temperature
Operating temperature
°C Electrical connection:
Pin configuration
Pin configuration
Connecting direction
Connecting direction
radial
Form of housing
Form of housing
closed housing
Included part
Included part
Type of packaging
Type of packaging
Company identification
Company identification
Please pay attention to the product documentation!
Downloads / CAD / Mounting / Documentation