Letzte Aktualisierung: July 14 2024 23:31:46.

Encoder MSA 170.03 K
grating pitch 20 µm accuracy ±10 µm/m

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Encoder MSA 170.03 K
grating pitch 20 µm accuracy ±10 µm/m
RI 50: distance coded
supply: +5 V
output: sinusoidal signals 1 Vpp
CC N94: K1, 2 m cable, connector LD9
pin out acc. to D736651
measuring length 337 mm
Identnumber
Identnumber
389722-1N
RI 50
RI 50
distance coded
supply
supply
+5 V
output
output
sinusoidal signals 1 Vpp
CC N94
CC N94
K1, 2 m cable, connector LD9
pin out acc. to D736651
measuring length 337 mm
Downloads / CAD / Mounting / Documentation