Letzte Aktualisierung: July 14 2024 23:31:46.

Encoder MSA 170.03 K
grating pitch 20 µm accuracy ±10 µm/m

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Encoder MSA 170.03 K
grating pitch 20 µm accuracy ±10 µm/m
RI 50: distance coded
supply: +5 V
output: sinusoidal signals 1 Vpp
CC N93: K1, 2 m cable, connector LHD15
measuring length 220 mm
Identnumber
Identnumber
389722-53
RI 50
RI 50
distance coded
supply
supply
+5 V
output
output
sinusoidal signals 1 Vpp
CC N93
CC N93
K1, 2 m cable, connector LHD15
measuring length 220 mm
Downloads / CAD / Mounting / Documentation