Letzte Aktualisierung: August 08 2024 23:32:41.

TTR ERM 200
Scale drum with centering collar for an incremental built-in encoder with magnet
oresistive scanning

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
TTR ERM 200
Scale drum with centering collar for an incremental built-in encoder with magnet
oresistive scanning
Line count: 900
Grating period: 395.000 µm
Accuracy of the
graduation: ± 8.0''
Reference mark: 1 reference mark
Geometry of drum: Outside Ø 113.16 mm,
inside Ø 70 mm, hole
circle Ø 85 mm
Degree of protection: IP67 (EN60529)
Operating temperature: -20/+100 °C
Maximum rotational speed:14500 min-1
Special characteristics,
rotational encoders: none
Identnumber
Identnumber
390925-05
Line count
Line count
900
Grating period
Grating period
395.000 µm
Accuracy of the
graduation
graduation
± 8.0''
Reference mark
Reference mark
1 reference mark
Geometry of drum
Geometry of drum
Outside Ø 113.16 mm, inside Ø 70 mm, hole circle Ø 85 mm
Degree of protection
Degree of protection
IP67 (EN60529)
Operating temperature
Operating temperature
-20/+100 °C
Maximum rotational speed
Maximum rotational speed
14500 min-1
Special characteristics,
rotational encoders
rotational encoders
none
Downloads / CAD / Mounting / Documentation