Letzte Aktualisierung: April 28 2025 23:33:19.

QSY 190C EcoDyn
Synchronous-feed motor

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
QSY 190C EcoDyn
Synchronous-feed motor
Form of shaft end: with machine key
Rated speed: 3000 1/min
Rated torque: 23.00 Nm
Maximum torque: 85.0 Nm
Standstill torque: 28.00 Nm
Stall current: 14.00 A
Integrated rotary encoder ERN 1387 Incremental
type: motor encoder
Type of cooling and airflow direction: Natural cooling
ID number
ID number
392023-1A
Form of shaft end
Form of shaft end
with machine key
Rated speed
Rated speed
3000 1/min
Rated torque
Rated torque
23.00 Nm
Maximum torque
Maximum torque
85.0 Nm
Standstill torque
Standstill torque
28.00 Nm
Stall current
Stall current
14.00 A
Integrated rotary encoder ERN 1387 Incremental
type
type
motor encoder
Type of cooling and airflow direction
Type of cooling and airflow direction
Natural cooling
SCIP ID
SCIP ID
9c346487-a903-46b8-9725-a8ee0dc7356d
Downloads / CAD / Mounting / Documentation